发布您的产品
AXOR Edge shut-off v.conc.diamond cut chr.
AXOR Edge shut-off v.conc.diamond cut chr.
    AXOR

    AXOR Edge shut-off v.conc.diamond cut chr.

    AXOR Edge Shut-off valve for concealed installation - diamond cut
    规格
    • Surfaces: - 46771020 Polished Chrome - 46771830 Polished Nickel - 46771930 Polished Brass - 46771000 Chrome - 46771130 Polished Bronze - 46771300 Polished Red Gold - 46771330 Polished Black Chrome - 46771990 Polished Gold Optic Specification: • connection type: DN15 • 1 function
    技术规格
    • 唯一参考46771000
    • 产品系列AXOR Edge
    • 产品组合Shut-off valves
    • 类型对象(单个对象)
    • 发布日期2019-04-01
    • 版本号1
    • 高度 (mm)56
    • 宽度 (mm)56
    • 深度 (mm)40
    相关
    • 设计国家/地区德国
    • 制造国家/地区德国
    • 净重 (Kg)855
    分类
    • BIMobject 类别卫生 - 淋浴器
    • IFC 分类卫浴终端
    • ETIM 代码EC011344
    • ETIM 名称Shut-off valve for sanitary devices
    • UNSPSC 名称Valve parts or accessories
    • UNSPSC 代码40141616
    • Uniclass 2015 代码Pr_40_20_76
    • Uniclass 2015 说明Sanitary accessories
    • CSI MasterFormat 2014 代码33 12 16
    • CSI MasterFormat 2014 标题Water Utility Distribution Valves
    • OmniClass 编号23-31 17 00
    • OmniClass 标题Showers
    • CSI UniFormat II 代码D2010
    • CSI UniFormat II 标题Plumbing Fixtures

    发售地区

    欧洲 亚洲