发布您的产品
AXOR MyEdition Single lever bath mixer floor-standing 47440600
AXOR MyEdition Single lever bath mixer floor-standing 47440600
    AXOR

    AXOR MyEdition Single lever bath mixer floor-standing 47440600

    AXOR MyEdition Single lever bath mixer floor-standing

    PERSONAL STATEMENT IN PERFECTION

    Setting oneself apart. Gratifying the need for uniqueness. Striking out in a new direction. This is what AXOR MyEdition stands for. Clear, linear design sets the stage for personal creativity. With a wide range of plates. Available in exclusive materials upon request. Individualization. In perfection. Design: PHOENIX


    规格
    • · consists of: single lever bath mixer floor standing, baton hand shower, shower hose, shower holder · projection 196 mm · connection type: basic set · plate of glass made of safety glass · spray type mixer: normal spray · spray type hand shower: Rain, MonoRain · flow rate at 3 bar: 20 l/min · Ceramic cartridge · min. operating pressure: 1 bar · max. operating pressure: 10 bar · temperature limitation adjustable · with automatic resetting · non-return valve · connection dimension: DN15
    技术规格
    • 唯一参考47440600
    • 产品系列AXOR MyEdition
    • 产品组合Bath mixers
    • 类型对象(单个对象)
    • 发布日期2019-04-01
    • 版本号1
    相关
    • 设计国家/地区德国
    • 制造国家/地区德国
    • 净重 (Kg)12.477
    分类
    • BIMobject 类别卫生 - 龙头/水龙头/铜器
    • IFC 分类卫浴终端
    • UNSPSC 名称Sanitary ware
    • UNSPSC 代码301815
    • Uniclass 2015 代码Pr_40_20_87_09
    • Uniclass 2015 说明Bath taps
    • CSI MasterFormat 2014 代码22 41 39
    • CSI MasterFormat 2014 标题Residential Faucets, Supplies, and Trim
    • OmniClass 编号23-31 11 00
    • OmniClass 标题Faucets
    • CSI UniFormat II 代码D2010
    • CSI UniFormat II 标题Plumbing Fixtures