The MORTEN WALL 4000K DGR wall lamp is a contemporary wall light created for crisp, comfortable light as bedside lighting. It’s made from aluminum with a matte dark gray finish for a clean, minimalist silhouette. Lighting comes from an integrated LED module with 10 W, 4000 K, and 230 V. Practical details: IP54 protection, 1 light point, and approx. 13.5 cm wide × 20 cm high. Great for residential and contract projects where style and efficiency need to work together. Product code: AZ6638.
规格
Dimensions
Wall base length [cm]: 3
Product length [cm]: 7
Wall base width [cm]: 8.5
Lampshade width [cm]: 13.5
Wall base height [cm]: 9
Lampshade height [cm]: 20
Product height [cm]: 20
Lampshade length [cm]: 4
Product width [cm]: 13.5
Materials and colors
Wall base color: Dark gray
Dominant color: Dark gray
Accent material: PVC
Dominant material: Aluminum
Leading Finish: Matte
Lampshade color: Dark gray
Basic information
Type: Wall lamp
Energy class: G
Protection class: IP54
Maximum power: 10W
Light source type: integrated LED
Specification
Smart App: No
Bluetooth Gateway: No
CCT: No
Motion sensor: No
Class of resistance to shock: 1
Number of light sources: 1
Voltage: 230V
BT Control Panel: No
RGB: No
Dimming: No
Remote control: No
Color temperature [K]: 4000
Adjustment: No
Packaging
Gross weight [kg]: 0.8
Net weight [kg]: 0.6
Box width 1 [cm]: 22.5
Box height 1 [cm]: 16
Box depth 1 [cm]: 8.5