发布您的产品
Metacaulk® 1200 [by RectorSeal]
Balco USA

Metacaulk® 1200 [by RectorSeal]

DESCRIPTION: Extremely flexible single-component elastomeric sealant and spray for construction joint openings, curtain walls and large openings containing metallic penetrants, which cures to mastic suitable for dynamic movement areas and fire-rating.

FEATURES:

  • 3-year shelf life
  • Excellent freeze-thaw
  • Non-sag, highly-flexible cure; cures to an elastomeric seal suitable where dynamic movement is expected
  • Versatile interior use; water-based seal requires no mixing or dilution; paintable
  • Protected in wet & dry stages against mold growth with a combination of biocides
  • Easy to apply: sprayable, brushable trowelable, caulkable, & pourable- mastic grade for efficient installation on long joint runs, self-leveling for horizontal use when fast installation is needed & caulk grade for easy-to-apply using caulk gun/trowel
  • FBC System compatible

PERFORMANCE: UL Classified system up to 4 hrs; tested in accordance with ASTM E814 (UL 1479), ASTM E1966 (UL 2079), ASTM E1399, and ASTM E90; tested by a third party independent laboratory to the ASTM G21 standard with Fungal Growth Rating results of zero; VOC compliant (CDPH Standard Method v1.2); STC Rating 65; Compliant with the Buy America Act

技术规格
  • 唯一参考mc-1200
  • 产品系列Firestop
  • 产品组合Through-penetration, Linear Joint
  • 发布日期2022-07-21
  • 版本号1
分类
  • BIMobject 类别消防产品 - 防火