发布您的产品
Metacaulk® Collars [by RectorSeal]
Balco USA

Metacaulk® Collars [by RectorSeal]

DESCRIPTION: Prefabricated device with precured dry intumescent designed for the circumference of open and closed through-penetrations diameters from 1 & 1/2″ up to 6″ (38 – 152 mm), with securing interlocking tab mechanism for easy installation.

FEATURES:

  • Intumescent expands at the exposure of heat, forming a refractory char that tightly seals preventing the spread of flame, smoke and toxic fumes
  • Economical, easy to install, saves on labor; design greatly cuts time and expense comparatively
  • Fits in limited access areas; no measurement of material required
  • FBC System compatible

PERFORMANCE: UL Classified system up to 3 hrs; tested in accordance with ASTM E814 (UL 1479) and CAN/ULC-S115; tested for PVC, CPVC, ABS and PVC/ABS Foam Core, FRPP, PP, and Aquatherm; tested by a third party independent laboratory to the ASTM G21 standard with Fungal Growth Rating results of zero; complies to Required Environmental Exposure Testing of Accelerated Aging and High Humidity as per UL 1479 Fire Test of Through-Penetration Firestops; Compliant with the Buy America Act

技术规格
  • 唯一参考mc-collars
  • 产品系列Firestop
  • 产品组合Through-penetration, Linear Joint
  • 发布日期2022-07-21
  • 版本号1
分类
  • BIMobject 类别消防产品 - 防火
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
瓦利斯和富图纳