发布您的产品
PFi Closed Circuit Cooling Tower

PFi Closed Circuit Cooling Tower

The PFi Closed Circuit Cooling Tower with the OptiCoil™ System increases capacity by up to 30% or more*, enabling the PFi model line to achieve either the lowest total installed cost or the lowest total cost of ownership*. XE (Extreme Efficiency) models are also available with energy efficiency levels of up to five times the minimum requirements established in ASHRAE 90.1-2013, to further lower energy costs and reduce sound levels. The PFi model line with its patent-pending OptiCoil System, provides flexibility to meet the needs of owners, contractors, and engineers by bringing the most value to new or replacement applications where dry operation is a priority.

Product Catalog
Engineering Data
Operation & Maintenance Manual
Rigging & Assembly Instructions
Specifications
Layout Guidelines
Other Drawings (SAT, DXF, DWG, PDF)
Find out More
技术规格
  • 唯一参考pfi
  • 产品系列Cooling Towers
  • 产品组合Closed Circuit Cooling Towers
  • 类型对象(单个对象)
  • 发布日期2018-05-01
  • 版本号1
相关
  • 设计国家/地区美国
  • 制造国家/地区美国
分类
  • BIMobject 类别暖通空调 - 冷却装置
  • IFC 分类冷却塔
  • UNSPSC 名称Cooling exchangers
  • UNSPSC 代码40101702
  • Uniclass 2015 代码En_30_70_17
  • Uniclass 2015 说明Cooling towers
  • CSI MasterFormat 2014 代码23 65 00
  • CSI MasterFormat 2014 标题Cooling Towers
  • OmniClass 编号23-33 23 00
  • OmniClass 标题Cooling Towers

发售地区

北美 南美洲