发布您的产品
Premium Plus Roller Blinds | Shades
Premium Plus Roller Blinds | Shades
Premium Plus Roller Blinds | Shades
Premium Plus Roller Blinds | Shades
Premium Plus Roller Blinds | Shades
Premium Plus Roller Blinds | Shades
Premium Plus Roller Blinds | Shades
Premium Plus Roller Blinds | Shades
Premium Plus Roller Blinds | Shades
Premium Plus Roller Blinds | Shades
    BANDALUX

    Premium Plus Roller Blinds | Shades

    4.6 星(最高 5 星)4.6(30 评价)

    Sun protection for particularly wide or tall openings

    The Premium Plus roller shades without boxes enable the manufacture of extra wide and tall shades. Their extra thin covers minimize the gap between the fabric and the support.

    An easy to install system made with highly resistant and rustproof materials, which guarantee their durability outdoors.

    The system also features the “double fabric” option, which combines a blackout fabric with a decorative fabric, so that the user can choose between privacy and total darkness, for guaranteed maximum comfort at any time of the day.

    OPERATION: Chain / Crank / Motor

    规格
    • Bandalux Premium Plus roller shade or similar with [chain or Bandalux or Somfy motor] operation. The fabric is rolled up and down via extruded aluminum tube with a diameter of ø [44mm]. To keep the fabric tensed, the shade has a lower counterweight [rectangular-shaped Qualicoatlacquered or anodized Qualanod extruded aluminum measuring 25 or 35mm in view, or a hidden teardrop-shaped or circular version of the counterweight with a 20mm or 30mm diameter]. [Wall or ceiling] installation via mechanically set rust-proof iron supports. [Available with the cable-guided option, aluminum profile guided option or blackout system aluminum profile guided option. As an option, chain mechanism with force reduction and /or assisted spring]. The colors of the profile and decorative elements are coordinated with the color of the fabric or in keeping with customer specifications.

    技术规格
    • 唯一参考roller-pplus
    • 产品系列Roller Shade
    • 产品组ROLLER BLINDS | SHADES
    • 类型对象(单个对象)
    • 发布日期2020-03-27
    • 版本号1
    相关
    • 主材料纺织品
    • 次要材料铝
    • 设计国家/地区西班牙
    • 制造国家/地区西班牙
    分类
    • BIMobject 类别窗户 - 百叶窗
    • IFC 分类装饰元素
    • Uniclass 2015 代码Pr_30_59_07
    • Uniclass 2015 说明Blinds and shading devices
    • CSI MasterFormat 2014 代码12 24 00
    • CSI MasterFormat 2014 标题Window Shades
    • OmniClass 编号23-17 21 13 11
    • OmniClass 标题Window Blinds