发布您的产品
Q-TEC QW4S / QW5S Two Stage Geothermal Indoor Solution H/P

Q-TEC QW4S / QW5S Two Stage Geothermal Indoor Solution H/P

The Q-TEC Series self contained packaged water-to-air heat pump is designed to be installed inside a building structure against an exterior exposed wall when ventilation 

option is selected. When no ventilation option is used, the QWS Series units can be installed in any interior space accessible to water supply system and condensate drain.

Q-TEC’s design provides “whisper” quiet operation with total comfort for the occupants at high efficiency levels and eliminates the need for roof-mounted equipment and outside condensing units and can meet your specific architectural requirements.

Q-TEC’s “quiet technology” provides extremely low indoor sound levels by using special components and materials in the construction of the unit. By using special motors and 
sound insulation we have built a heat pump system that is significantly quieter than competitive product available today.

Q-TEC is suitable for both new construction and renovation projects for schools, modular buildings and light commercial buildings. A variety of ventilation options are designed to 
address your project’s indoor air quality.

The Q-TEC Series unique design allows all maintenance and service to be performed inside the building to facilitate multi-story installations. Access to air filters and controls 
is accomplished through a hinged front panel for easy accessibility. All Q-TEC Series models are built on heavy duty permanent rollers for easy installation and removal.

规格
  • Bard HVAC specializes in wall-mounted HVAC systems and heat pump solutions designed for commercial, industrial, and residential applications. Their innovative Bard wall mount heat pumps utilize CO₂ refrigerant technology and feature variable speed inverter systems for superior energy efficiency and indoor climate control. Known for their Balanced Climate technology, Bard offers exterior wall-mount heat pumps with R‑454B refrigerants and Copeland scroll compressors, ensuring quiet operation and reduced environmental impact. Their AHRI certified HVAC units are ideal for telecom shelter HVAC systems, modular building climate control, and school HVAC wall mounts, providing reliable, space-saving comfort solutions. As an American-made HVAC manufacturer, Bard delivers energy-efficient commercial HVAC systems and self-contained wall-mount HVAC units to meet the demands of data centers, light-commercial buildings, and more. With a focus on dehumidification, inverter technology, and green refrigerants, Bard is leading the way in sustainable, mission-critical climate solutions.

技术规格
  • 唯一参考qw4s3d_qw5s3d
  • 产品系列Interior Solution
  • 产品组合Q-TEC Water Source Series
  • 类型对象(单个对象)
  • 发布日期2020-06-16
  • 版本号1
  • 高度 (inch)90
  • 宽度 (inch)48
  • 深度 (inch)20.3
相关
  • 主材料钢
  • 设计国家/地区美国
  • 制造国家/地区美国
  • 净重 (Lbs)645
分类
  • BIMobject 类别暖通空调 - 热泵
  • IFC 分类热交换器
  • UNSPSC 名称Heat pumps
  • UNSPSC 代码40101806
  • Uniclass 2015 代码Pr_70_60_37
  • Uniclass 2015 说明Heat pumps
  • CSI MasterFormat 2014 代码23 81 46
  • CSI MasterFormat 2014 标题Water-Source Unitary Heat Pumps
  • OmniClass 编号23-33 17 00
  • OmniClass 标题Heat Pumps
  • CSI UniFormat II 代码D3090
  • CSI UniFormat II 标题Other HVAC Systems & Equipment