发布您的产品
Basco 3850A Celesta Semi-Frameless Sliding Shower Door
Basco 3850A Celesta Semi-Frameless Sliding Shower Door
Basco 3850A Celesta Semi-Frameless Sliding Shower Door
Basco 3850A Celesta Semi-Frameless Sliding Shower Door
Basco 3850A Celesta Semi-Frameless Sliding Shower Door
Basco 3850A Celesta Semi-Frameless Sliding Shower Door
Basco 3850A Celesta Semi-Frameless Sliding Shower Door
    Basco

    Basco 3850A Celesta Semi-Frameless Sliding Shower Door

    The transitional streamlined appearance and variety of design configurations make the Celesta series the perfect complement to any bathroom shape and décor. The beauty delivered by this series makes any shower feel like a high end spa experience. Experience the premium feel and smooth operation of this sliding enclosure that combines function and beauty. The rounded curves of the header and through-the-glass towel bars demonstrate the pairing of luxury design elements with the finest quality materials.

    • Bypass panels - both glass panels will slide in the enclosure
    • Through-the-glass towel bars on both panels, one towel bar facing the interior of the shower and the other facing exterior
    • Fits shower openings of 44 to 48-inches or 56 to 60-inches wide
    • 71.5-inches tall

    As Featured on Amazon.com

    #Basco #SemiFramelessShowerDoor #ShowerDoor #SlidingDoorShowerDoor #CelestaSeriesShowerDoor

    规格
    • Technical Specification

      OPENING WIDTH RANGE(S):

      44" - 48"

      56" - 60"

      DOOR OPERATION:

      Sliding

      HEIGHT OPTION(S):

      71-1/4"

      FRAME STYLE:

      Semi-Frameless

      GLASS THICKNESS:

      3/8"

      DOOR SHAPE:

      Inline

    技术规格
    • 唯一参考Basco-3850A-Celesta-Semi-Frameless-Sliding-Shower-Door
    • 产品系列Shower Door
    • 产品组合Semi-Frameless
    • 类型文档(信息)
    • 发布日期2019-03-06
    • 版本号1
    相关
    • 主材料玻璃
    • 设计国家/地区美国
    分类
    • BIMobject 类别卫生 - 淋浴屏
    • UNSPSC 名称Bathtub or shower enclosures
    • UNSPSC 代码30181507
    • CSI MasterFormat 2014 代码10 28 19
    • CSI MasterFormat 2014 标题Tub and Shower Enclosures
    • OmniClass 编号23-31 17 17
    • OmniClass 标题Shower Enclosures

    发售地区

    北美
    美国