发布您的产品
Basco VNXA-935 Vinesse Lux Frameless Shower Door
Basco VNXA-935 Vinesse Lux Frameless Shower Door
Basco VNXA-935 Vinesse Lux Frameless Shower Door
Basco VNXA-935 Vinesse Lux Frameless Shower Door
Basco VNXA-935 Vinesse Lux Frameless Shower Door
    Basco

    Basco VNXA-935 Vinesse Lux Frameless Shower Door

    The Vinesse series provides the perfect balance of beauty, function, and affordable luxury. Developed specifically to fit today’s most popular shower openings, the urban style double or single rolling design make it the ideal solution when space is at a premium. 3/8-inch heavy tempered glass provides a smooth experience when rolling the door with a 13-inch handle industrial handle. The exposed header gives a suspended look, which contains a large roller at the top and small roller on the bottom.

    • Includes one rolling glass panel and one stationary panel
    • Fits shower openings 45 to 47-inches or 57 to 59-inches wide
    • Enclosure height is 76-inches tall (to the top of the glass)
    • Entry clearance under the header is 72-inches
    • Minimum of a 2-13/16-inch curb and wall jamb width threshold is required
    • The unit can be installed for left or right entry

    As Featured on Amazon.com

    #Basco #FramelessShowerDoor #ShowerDoor #SlidingDoorShowerDoor #VinesseSeriesShowerDoor

    规格
    • Technical Specifications

      OPENING WIDTH RANGE(S):

      45" - 47"

      57" - 59"

      57" - 59"

      DOOR OPERATION:

      Rolling

      HEIGHT OPTION(S):

      76"

      FRAME STYLE:

      Frameless

      GLASS THICKNESS:

      3/8"

      DOOR SHAPE:

      Inline

    技术规格
    • 唯一参考Basco-VNXA-935-Vinesse-Lux-Frameless-Shower-Door
    • 产品系列Shower Door
    • 产品组合Frameless
    • 类型文档(信息)
    • 发布日期2019-03-06
    • 版本号1
    相关
    • 主材料玻璃
    • 设计国家/地区美国
    分类
    • BIMobject 类别卫生 - 淋浴屏
    • UNSPSC 名称Bathtub or shower enclosures
    • UNSPSC 代码30181507
    • CSI MasterFormat 2014 代码10 28 19
    • CSI MasterFormat 2014 标题Tub and Shower Enclosures
    • OmniClass 编号23-31 17 17
    • OmniClass 标题Shower Enclosures

    发售地区

    北美
    美国