发布您的产品
BaseAire AirWerx100X Whole House Dehumidifier
Baseaire

BaseAire AirWerx100X Whole House Dehumidifier

High Performance and Durable Built: AirWerx100X Dehumidifier is Ideal for Dehumidifying your Whole Home and Basement or Sealed Crawl Space. It with 2 rigid handles makes it easy to position wherever you need moisture removal. Remove 100 Pint at 80℉, 60% with energy efficiency 2.7L/Kwh, and processes air at up to 250 CFM, cover 2,900 sq.ft, cETL listed.

Designed for the Modern Home-For Your Full Satisfaction, We Designed this Professional Dehumidifier with the Modern Consumer in Mind, Remote Control System, Strong as the Tank, Microchannel Condenser Technology, Merv-1, and Merv-10 Filter, Low-Temperature Operation, c-ETL. All Special Features Make it the Best for Whole House and Crawl Space or Basement Applications.

Years Warranty: To Give You Even More Peace of Mind, It’s Backed By a 5-Year Warranty. Has a sheet metallic housing to protect the internal part from any impact damages without denting. a crawl space dehumidifier with drain hose. The Dehumidifier has cETL listed.

Memory Starting And Turn On/Off Automatically: This Crawl Space Dehumidifier Automatically Turns On And Off Depending On The Humidity Levels, Comes Back After a Power Failure, No Need To Turn On Manually. Ductable And Remote Controlled, Both Inlet and Outlet can be Ducted.

Long Time Lasting: Equipped with Hydrophilic Aluminium Coils to Provide Long-Term Service Without Repair or Replacement. Just Place a Hose Over a Drain, Level-it, Plug it in, Set the Target Humidity, and You’re done. AirWerx100X Basement dehumidifiers are designed with the remote monitoring function, it makes this unit an ideal choice for places where remote sensing and controlling is required, It is also a good choice for sound insulation and saving space usage.

As Featured on Amazon.com

规格
  • Dehumidifier Specifications:

    Supply Voltage: 115 volt - 1 phase - 60Hz.

    Water Removal: 100 Pints/Day, AHAM (80ºF-60%); 220 Pints/Day, Saturation (90ºF-90%).

    Size For: 2,900 Sq. Ft.

    Filter: MERV-10 and MERV-1 Filter

    Supper COP: 2.7 L/kWh.

    Airflow: 250 CFM.

    Unit Dimensions: 13.8×15.8×23.7 in

    Draining: a condensate pump (Drain Height: 14.7 ft, Drain Pipe: 19.6 ft)

    Optimum Humidity Range: 36% to 90%.

    Optimum Temperature Range: 33.8 - 105℉

技术规格
  • 唯一参考BaseAire-AirWerx100X-Whole-House-Dehumidifier
  • 产品系列HVAC
  • 产品组合Dehumidifier
  • 类型文档(信息)
  • 发布日期2019-02-26
  • 版本号1
相关
  • 主材料钣金
  • 设计国家/地区美国
分类
  • BIMobject 类别暖通空调 - 暖通空调
  • UNSPSC 名称Dehumidifiers
  • UNSPSC 代码40101902
  • CSI MasterFormat 2014 代码23 84 16.16
  • CSI MasterFormat 2014 标题Indoor, Mechanical Dehumidification Units
  • OmniClass 编号23-33 27 13
  • OmniClass 标题Dehumidifiers

发售地区

北美
美国