发布您的产品
BaseAire AirWerx140X Whole House Dehumidifier
Baseaire

BaseAire AirWerx140X Whole House Dehumidifier

    Powerful and Durably Built: The AirWerx140X basement dehumidifier can extract 140 pints(22 gallons) of water per day at 80℉, 60%! Engineered for basements and other finished spaces, it features a vertical configuration and a flow-down design. This is truly a monster moisture extractor, with energy efficiency 2.75L/Kwh, 420 CFM, cover 3,800 sq.ft, cETL Listed.

    SLGR Microchannel Technology: It has improved the performance and efficiency, The SLGR technology uses a special air-to-air heat exchanger system to help bring the air closer to dew point temperature before it passes over the super-cooled evaporator coils, besides with the combination of Microchannel Alu Condenser, Maximize the Capacity and efficiency.

    Super Features: High Performance, Designed this basement dehumidifier with pump, Rigid Handle Designed for Rugged Service, with universal wheels for easy movement. Washable MERV-1 and MERV-10, SLGR Black Box.

    5 Years Warranty: To Give You Even More Peace of Mind, It’s Backed By a 5-Year Warranty. Has a sheet metallic housing to protect the internal part from any impact damages without denting. a crawl space dehumidifier with drain hose. The dehumidifier has cETL listed.

    Longtime lasting: Equipped with stainless coils to provide long-term service without repair or replacement. AirWerx140X Basement dehumidifiers are designed with the remote monitoring function, it makes this unit an ideal choice for places where remote sensing and controlling is required, It is also a good choice for sound insulation and saving space usage.

    As Featured on Amazon.com

    规格
    • Dehumidifier Specifications:

      Supply Voltage: 115 volt - 1 phase - 60Hz.

      Water Removal: 140 Pints/Day, AHAM (80ºF-60%); 250 Pints/Day, Saturation (90ºF-90%).

      Size For: 3,800 Sq. Ft.

      Filter: MERV-10 and MERV-1 Filter

      Supper COP: 2.75 L/kWh.

      Airflow: 420 CFM.

      Unit Dimensions: 17.32 ×20.08×36.61 in

      Draining: a condensate pump (Drain Height: 14.7 ft, Drain Pipe: 19.6 ft)

      Optimum Humidity Range: 30% to 95%.

      Optimum Temperature Range: 33.8 - 105℉

    技术规格
    • 唯一参考BaseAire-AirWerx140X-Whole-House-Dehumidifier
    • 产品系列HVAC
    • 产品组合Dehumidifier
    • 类型文档(信息)
    • 发布日期2019-02-26
    • 版本号1
    相关
    • 主材料钣金
    • 设计国家/地区美国
    分类
    • BIMobject 类别暖通空调 - 暖通空调
    • UNSPSC 名称Dehumidifiers
    • UNSPSC 代码40101902
    • CSI MasterFormat 2014 代码23 84 16.16
    • CSI MasterFormat 2014 标题Indoor, Mechanical Dehumidification Units
    • OmniClass 编号23-33 27 13
    • OmniClass 标题Dehumidifiers

    发售地区

    北美
    美国