我们正在使用 cookie 提供我们的服务

使用我们的服务即表明您同意我们使用 cookie

;

Epoxy based industrial waterproof flooring system - MasterTop 1278 / 1278 R

唯一参考号: MasterTop_1278_R
品牌: BASF
产品系列: Performance Flooring
产品组: Epoxy waterproof flooring system
发布日期: 2018-06-13
版本号: 1
类型: 对象(单个对象)
下载 (6)
MasterTop 1278 is a crack bridging, homogeneous epoxy resin floor and coating for secondary containment. MasterTop 1278 R is a slip resistant, crack bridging, water-proofing epoxy flooring system for areas where potential ground water pollutants are manufactured, handled or used. DIBt approval of building authorities according to § 19 WHG.
The systems are ideal for floors in industrial floors, secondary containment exposed to mechanical wear and chemicals when anti-slip properties are required.
BENEFITS
• High resistance to chemicals
• Exhibits excellent mechanical strength
• Abrasion resistant
• Static crackbridging
• Good adhesion to non-porous substrates
• Easy to clean and maintain
• Easy to apply
• Extremely resistant to water, sea and waste water, as well as resistant to a variety of alkalis, diluted acids, brine, mineral oils, lubricants and fuels
• Hygienic
• Color freedom

Substrate quality: Concrete substrate should be visible dry and have a minimum tensile strength of 1.5 MPa.
EN 13813: MasterTop 1278: SR-B1.5-AR1-IR4-Bfl-s1 MasterTop 1278 R: SR-B1.5-AR1-IR4-Efl
Crack bridging: 0,3 mm according to BPG
Slip resistance: Conformity to DIN51130: • MasterTop 1278: R9 / R10 • MasterTop 1278 R: R10 / R11 V4 / R11 V6
Fire Behavior (EN 13501-1): Bfl-s1 / Efl
DIBt approval: Z-59.12-194
Colors: available in a wide range of RAL colours


材料(主): Epoxy
材料(次): Cement
设计于:
制造于:

BIMobject类别: 地板 - 地板系统
IFC分类: Material
UNSPSC名称: Flooring
UNSPSC代码: 301617
Uniclass 1.4 代码: L538
Uniclass 1.4 描述: Floor finishing coatings
Uniclass 2.0 代码: PR-55-06-30
Uniclass 2.0 描述: Floor Coatings
Uniclass 2015 代码: Ss_30_42_54_75
Uniclass 2015 描述: Resin flooring systems
NBS Reference 代码: 20-20
NBS Reference 描述: Flooring And Decking Systems
CSI MasterFormat 2014 Code: 09 60 00
CSI MasterFormat 2014 Title: Flooring
OmniClass编号: 23-15 17 29 13 19
OmniClass标题: Resinous Flooring
CSI UniFormat II Code: C3020
CSI UniFormat II Title: Floor Finishes
这个产品提供于:
Africa
  • Algeria
  • Kenya
  • Morocco
  • Nigeria
  • South Africa
Asia
  • Azerbaijan
  • Kazakhstan
Europe
  • Austria
  • Belgium
  • Czech Republic
  • Denmark
  • Finland
  • France
  • Germany
  • Ireland
  • Italy
  • Luxembourg
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Slovakia
  • Spain
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
Middle East
  • Egypt
  • Saudi Arabia

BIMobject SEEK Properties

Flooring - Systems

名称
Color wide range of RAL colours
Material Epoxy ; Cement

所有 BIM 对象都来自于得到确认和批准的真实制造商