发布您的产品
Copper-RJ45-Shielded Jack-5E
Belden

Copper-RJ45-Shielded Jack-5E

RJ45 Connectors are available in two termination styles: Belden's REVConnect Connectivity and standard punchdown in KeyConnect or MDVO styles. REVConnect and KeyConnect have a keystone footprint and are designed to be used with any KeyConnect Patch Panels and with KeyConnect or MediaFlex Workstation Outlets.

Features & Benefits

  • No Pair Separation: Fast installation for Bonded-Pair and Non-bonded-Pair
  • Safe Connectivity: REVConnect can be used in air-handling spaces
  • Tool Compatibility: KeyConnect/MDVO solutions can be used with Belden's Rapid Termination Tool
规格
  • Website Part#: RV5MJKSME-S1

技术规格
  • 唯一参考Copper-RJ45-Shielded-Jack-5E
  • 产品系列Connectors
  • 产品组合Copper RJ45 Connectors
  • 类型对象(单个对象)
  • 发布日期2023-10-06
  • 版本号1
  • 高度 (inch)0.94
  • 宽度 (inch)1.19
  • 深度 (inch)1.63
相关
  • 主材料金属
  • 次要材料铜
  • 设计国家/地区美国
  • 制造国家/地区美国
  • 净重 (Lbs)0.05
分类
  • BIMobject 类别电子 - 网络
  • ETIM 代码EG000058
  • ETIM 名称Connectors
  • CSI MasterFormat 2014 代码27 15 43
  • CSI MasterFormat 2014 标题Communications Faceplates and Connectors
  • OmniClass 编号23-37 25 15
  • OmniClass 标题Broadcasting Communication and Data Processing Equipment