发布您的产品
Berenson 1065-4BPN-P Bravo Finger Cabinet Pull
Berenson 1065-4BPN-P Bravo Finger Cabinet Pull
Berenson 1065-4BPN-P Bravo Finger Cabinet Pull
Berenson 1065-4BPN-P Bravo Finger Cabinet Pull
    Berenson

    Berenson 1065-4BPN-P Bravo Finger Cabinet Pull

    The Bravo Collection has rectangular edge pulls for contemporary homes. This Brushed Nickel pull has a smooth design. The Bravo Collection has all your edge pull cabinet hardware needs. 

    As Featured on Amazon.com

    规格
    • Length: 9 1/16in. 

      Collection: Bravo 

      Width: 3/4in. 

      Finish: Brushed Nickel 

      Height/Projection: 1 3/4in. 

      Product Type: Edge Pull 

      Base: 11/16in. 

      Material: Aluminum 

      Center to Center: 6 21/32in. 

      Style: Contemporary 

      Item Weight: 0.1631 lbs per PC

    技术规格
    • 唯一参考Berenson-1065-4BPN-PBravo-Finger-Cabinet-Pull
    • 产品系列Cabinetry
    • 产品组合Hardware
    • 类型文档(信息)
    • 发布日期2019-03-25
    • 版本号1
    相关
    • 主材料金属
    • 设计国家/地区美国
    分类
    • BIMobject 类别建筑材料 - 建筑材料
    • UNSPSC 名称Hardware and fittings
    • UNSPSC 代码401417
    • CSI MasterFormat 2014 代码06 41 93
    • CSI MasterFormat 2014 标题Cabinet and Drawer Hardware
    • OmniClass 编号23-21 23 17 11
    • OmniClass 标题Residential Cabinet

    发售地区

    北美
    美国