发布您的产品
Berenson 4086-1055-P Hearthstone Series Rectangular Cabinet Knob
Berenson 4086-1055-P Hearthstone Series Rectangular Cabinet Knob
Berenson 4086-1055-P Hearthstone Series Rectangular Cabinet Knob
    Berenson

    Berenson 4086-1055-P Hearthstone Series Rectangular Cabinet Knob

    The Hearthstone Collection will add warmth to any space in your home with its geometric shapes and thick design elements. This Matte Black knob has a slightly curved rectangular face bordered by a small ledge. The Hearthstone Collection provides cabinet knobs with a compact sturdy design perfect for your home decor. 

    As Featured on Amazon.com

    规格
    • Length: 1 9/16in. 

      Collection: Hearthstone 

      Width: 1 1/8in. 

      Finish: Matte Black

       Height/Projection: 1 1/8in. 

      Product Type: Knob 

      Base: 13/16in. 

      Material: Zinc 

      Tap:8-32 

      Style:Traditional 

      Item Weight: 0.1918 lbs per PC

    技术规格
    • 唯一参考Berenson-4086-1055-P-Hearthstone-Series-Rectangular-Cabinet-Knob
    • 产品系列Cabinetry
    • 产品组合Hardware
    • 类型文档(信息)
    • 发布日期2019-03-25
    • 版本号1
    相关
    • 主材料金属
    • 设计国家/地区美国
    分类
    • BIMobject 类别建筑材料 - 建筑材料
    • UNSPSC 名称Hardware and fittings
    • UNSPSC 代码401417
    • CSI MasterFormat 2014 代码06 41 93
    • CSI MasterFormat 2014 标题Cabinet and Drawer Hardware
    • OmniClass 编号23-21 23 17 11
    • OmniClass 标题Residential Cabinet

    发售地区

    北美
    美国