发布您的产品
Berenson 7886-1VB-P Vibrato Cup Cabinet Pull
Berenson 7886-1VB-P Vibrato Cup Cabinet Pull
Berenson 7886-1VB-P Vibrato Cup Cabinet Pull
    Berenson

    Berenson 7886-1VB-P Vibrato Cup Cabinet Pull

    The Vibrato Collection will provide any space with strong, rich design elements in a Verona Bronze finish. This Vibrato 64mm Cup pull has a straightforward semi-circle construction. Add a classic design to your home with cup pulls from the Vibrato Collection. 

    As Featured on Amazon.com

    规格
    • Length: 4 1/16in. 

      Collection: Vibrato 

      Width: 1 1/4in. 

      Finish: Verona Bronze 

      Height/Projection: 1in. 

      Product Type: Cup Pull 

      Material: Zinc 

      Tap: 8-32 

      Center to Center: 2 1/2in. 

      Style: Traditional 

      Item Weight: 0.0828 lbs per PC

    技术规格
    • 唯一参考Berenson-7886-1VB-P-Vibrato-Cup-Cabinet-Pull
    • 产品系列Cabinetry
    • 产品组合Hardware
    • 类型文档(信息)
    • 发布日期2019-03-25
    • 版本号1
    相关
    • 主材料金属
    • 设计国家/地区美国
    分类
    • BIMobject 类别建筑材料 - 建筑材料
    • UNSPSC 名称Hardware and fittings
    • UNSPSC 代码401417
    • CSI MasterFormat 2014 代码06 41 93
    • CSI MasterFormat 2014 标题Cabinet and Drawer Hardware
    • OmniClass 编号23-21 23 17 11
    • OmniClass 标题Residential Cabinet

    发售地区

    北美
    美国