发布您的产品
Berenson 8298-1VB-P Forte Cabinet Hardware Pull
Berenson 8298-1VB-P Forte Cabinet Hardware Pull
Berenson 8298-1VB-P Forte Cabinet Hardware Pull
Berenson 8298-1VB-P Forte Cabinet Hardware Pull
    Berenson

    Berenson 8298-1VB-P Forte Cabinet Hardware Pull

    The Forte Collection brings you a wide range of finishes and sizes, making it more versatile. This Verona Bronze appliance pull features a classic rounded shape complemented by a pattern of rings artfully framed around the center. The Forte Collection offers appliance pulls in four transitional finishes. 

    As Featured on Amazon.com

    规格
    • Length: 19in. 

      Collection: Forte 

      Width: 1 1/8in. 

      Finish: Verona Bronze 

      Height/Projection: 2 1/12in. 

      Product Type: Appliance Pull 

      Base: 1in. 

      Material: Zinc 

      Tap: 10-24 

      Center to Center: 18in. 

      Style: Transitional 

      Item Weight: 2.55 lbs per PC

    技术规格
    • 唯一参考Berenson-8298-1VB-P-Forte-Cabinet-Hardware-Pull
    • 产品系列Cabinetry
    • 产品组合Hardware
    • 类型文档(信息)
    • 发布日期2019-03-25
    • 版本号1
    相关
    • 主材料金属
    • 设计国家/地区美国
    分类
    • BIMobject 类别建筑材料 - 建筑材料
    • UNSPSC 名称Hardware and fittings
    • UNSPSC 代码401417
    • CSI MasterFormat 2014 代码06 41 93
    • CSI MasterFormat 2014 标题Cabinet and Drawer Hardware
    • OmniClass 编号23-21 23 17 11
    • OmniClass 标题Residential Cabinet

    发售地区

    北美
    美国