发布您的产品
DTU03 - Electric - Drive-Thru Unit 3 Air Curtain
DTU03 - Electric - Drive-Thru Unit 3 Air Curtain
DTU03 - Electric - Drive-Thru Unit 3 Air Curtain
DTU03 - Electric - Drive-Thru Unit 3 Air Curtain

    DTU03 - Electric - Drive-Thru Unit 3 Air Curtain

    For mounting heights to 3'

    Available in single lengths from 18? to 26? Sized and designed specifically for QSR Drive-Thru windows, this air curtain is compact, simple to mount and easy to operate.

    • Chosen by both QSR managers and restaurant designers who are concerned with protecting the comfort of the person working the window, the Berner Drive-Thru Air Curtain is designed to meet the functional needs of the application, to integrate into the space and to keep installation costs to a minimum.
    技术规格
    • 唯一参考berner-dtu03e
    • 产品系列Air Curtains
    • 产品组合Commercial Air Curtains
    • 类型对象(单个对象)
    • 发布日期2019-07-15
    • 版本号1
    • 高度 (inch)7
    • 深度 (inch)7.75
    相关
    • 主材料不锈钢
    • 设计国家/地区美国
    • 制造国家/地区美国
    分类
    • BIMobject 类别暖通空调 - 空气帘
    • IFC 分类航站楼
    • ETIM 代码EC010007
    • ETIM 名称Electric air curtain
    • UNSPSC 名称Heating and ventilation and air circulation
    • UNSPSC 代码4010
    • Uniclass 2015 代码Pr_70_60_36_02
    • Uniclass 2015 说明Air curtains
    • CSI MasterFormat 2014 代码23 34 33
    • CSI MasterFormat 2014 标题Air Curtains
    • OmniClass 编号23-33 31 11
    • OmniClass 标题Air Curtains