发布您的产品
MDS.DEL Delegate Microphone for Microphone Discussion System
MDS.DEL Delegate Microphone for Microphone Discussion System
    Biamp

    MDS.DEL Delegate Microphone for Microphone Discussion System

    The MDS microphone discussion system is a highly flexible small to medium size tabletop discussion system. This easy to set up and use audio system is the perfect solution for meeting rooms, board rooms and medium conference rooms. This discussion system consists of a chairman unit (MDS.CHAIR) and up to 19 delegate units (MDS.DEL). The connection interface (MDS.INT) is located at the beginning of the microphone chain. 

    This MDS system has a unique circuit loop design with an easy set-up using standard CAT5 cables for linking up to 20 units in a daisy chain (every microphone and switching adaptor can be located anywhere in the loop). When the chairman presses the mute button, only the chairman unit will be active and all delegates will be muted and deactivated. The delegates can press a button to talk into the flexible gooseneck microphone. The MDS.INT easily connects to any pre-amplifier or matrix with a MIC input with wide gain control (about +20dB of gain needed), allowing you to control the volume and/or use the record output for recording the meeting.

    规格
    • Keywords: mds.del, mds, mds delegate, discussion system, delegate mic, delegate microphone, board room, meeting room, executive, tabletop discussion system, delegate unit, delegate,

    技术规格
    • 唯一参考mds-del_commercial-audio-microphone
    • 产品系列Commercial Audio
    • 产品组合Commercial Audio Microphones
    • 类型对象(单个对象)
    • 发布日期2023-04-03
    • 版本号1
    相关
    • 设计国家/地区美国
    • 制造国家/地区美国
    分类
    • BIMobject 类别电子 - 通信
    • ETIM 代码EC000070
    • ETIM 名称Microphone
    • UNSPSC 名称Audio and visual presentation and composing equipment
    • UNSPSC 代码4511
    • Uniclass 2015 代码Pr_75_75_94_60
    • Uniclass 2015 说明Paging microphones
    • CSI MasterFormat 2014 代码27 51 13
    • CSI MasterFormat 2014 标题Paging Systems
    • OmniClass 编号23-37 15 29 11 11
    • OmniClass 标题Microphones