发布您的产品
100/X - PEX FITTING

100/X - PEX FITTING

Low lead connection with Pex end.

Bianchi Fittings Series 100 can be used to connect in the different systems applications (BSP union thread art.100, NPT union thread art.100/1, union solder art. 100/S,  union press art. 100/P, union PEX 1807 art. 100/X.)


规格
  • MATERIALS:
    Fitting: brass CW510L
    Nut: brass CW617N
    Orings: EPDM

    TECHINICAL SPECIFICATIONS:
    Max working temperature: 100°C
    Max working pressure: 10 bar

技术规格
  • 唯一参考100-X
  • 产品系列Radiator valves and heating products
  • 产品组Thermostatic mixing valves and zone valves connections
  • 类型对象(单个对象)
  • 发布日期2020-03-03
  • 版本号1
相关
  • 主材料黄铜
  • 次要材料黄铜
  • 设计国家/地区意大利
  • 制造国家/地区意大利
分类
  • BIMobject 类别管道 - 接头
  • IFC 分类管件
  • ETIM 代码EC003023
  • ETIM 名称Fitting with 1 connection
  • UNSPSC 名称Plumbing connectors
  • UNSPSC 代码40141720
  • Uniclass 2015 代码Pr_65_52
  • Uniclass 2015 说明Pipe, tube and fitting products
  • CSI MasterFormat 2014 代码40 79 00
  • CSI MasterFormat 2014 标题Miscellaneous Instruments, Calibration Equipment, Instrument Valves, and Fittings
  • OmniClass 编号23-19 25 13 21 17
  • OmniClass 标题Fittings
  • CSI UniFormat II 代码C1030
  • CSI UniFormat II 标题Fittings
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
瓦利斯和富图纳