发布您的产品
203F  - DZR MODULAR MANIFOLD WITH OBLIQUE VALVES

203F - DZR MODULAR MANIFOLD WITH OBLIQUE VALVES

Bianchi F.lli DZR manifolds with oblique valves are the perfect solution for water sanitary systems. The handles have a 30° angle, making very easy opening and closing operations. 

Nickel plated on the external surface.

Available from 2 to 3 outlets.

规格
  • MATERIALS:
    Body: brass CW602N
    Orings: EPDM

    TECHINICAL SPECIFICATIONS:
    Max working temperature: 100°C
    Max working pressure: 10 bar
    Main connection: 3/4"
    Outlets: 3/4"

技术规格
  • 唯一参考203F
  • 产品系列Manifolds
  • 产品组Linear manifolds with valves
  • 类型对象(单个对象)
  • 发布日期2020-03-03
  • 版本号1
相关
  • 主材料黄铜
  • 次要材料黄铜
  • 设计国家/地区意大利
  • 制造国家/地区意大利
分类
  • BIMobject 类别管道 - 阀门
  • IFC 分类分配流量元素
  • ETIM 代码EC010298
  • ETIM 名称Manifold valve
  • UNSPSC 名称Plumbing fixtures
  • UNSPSC 代码3018
  • Uniclass 2015 代码Ss_55_70
  • Uniclass 2015 说明Water distribution and supply systems
  • CSI MasterFormat 2014 代码35 20 13.19
  • CSI MasterFormat 2014 标题Hydraulic Manifolds
  • OmniClass 编号23-39 21 13 21
  • OmniClass 标题Manifolds
  • CSI UniFormat II 代码D20
  • CSI UniFormat II 标题PLUMBING
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
瓦利斯和富图纳