发布您的产品
657 - HIGH TEMP THERMOSTATIC MIXING VALVE

657 - HIGH TEMP THERMOSTATIC MIXING VALVE

Bianchi thermostatic mixing valve is designed for use in domestic water as well as heating systems

The main function is to maintain constant, to the set value, the mixed hot water temperature, regardless of any variation of temperature and pressure of hot and cold water supply.

规格
  • MATERIALS:
    Body: brass CW617N
    Orings: EPDM
    Spring: Stainless steel

    TECHINICAL SPECIFICATIONS:
    Maximum working pressure: 10 bar
    Minimum cold inlet temperature: 4°C
    Maximum hot inlet temperature: 110°C (230 °F)
    Size: 1/2" - 3/4" - 1"

技术规格
  • 唯一参考657
  • 产品系列Radiator valves and heating products
  • 产品组Thermostatic mixing valves
  • 类型对象(单个对象)
  • 发布日期2020-02-04
  • 版本号1
相关
  • 主材料黄铜
  • 次要材料黄铜
  • 设计国家/地区意大利
  • 制造国家/地区意大利
分类
  • BIMobject 类别管道 - 阀门
  • IFC 分类阀门
  • ETIM 代码EC011516
  • ETIM 名称Thermostatic control valve, hot tap water
  • UNSPSC 名称Valves
  • UNSPSC 代码401416
  • Uniclass 2015 代码Pr_40_20_76
  • Uniclass 2015 说明Sanitary accessories
  • CSI MasterFormat 2014 代码22 00 00
  • CSI MasterFormat 2014 标题Plumbing
  • OmniClass 编号23-27 31 29
  • OmniClass 标题Mixing Valves
  • CSI UniFormat II 代码D20
  • CSI UniFormat II 标题PLUMBING
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
瓦利斯和富图纳