发布您的产品
Wash Basin Penetrations with Welding Sleeve
BLUCHER

Wash Basin Penetrations with Welding Sleeve

PIPE AISI Type 316L (standard) stainless steel pipe system, with Push-Fit socket connections with EPDM (standard) sealing ring. All BLÜCHER PIPE to be treated with pickling and passivation finish process.

规格
  • Size(s): 
    1 1/4 in. (32 mm)

技术规格
  • 唯一参考Wash-Basin-Penetrations-with-Welding-Sleeve
  • 产品系列Marine Fittings
  • 产品组合Deck Penetrations
  • 类型对象(单个对象)
  • 发布日期2020-01-11
  • 版本号1
相关
  • 设计国家/地区丹麦
  • 制造国家/地区丹麦
分类
  • BIMobject 类别管道 - 管道
  • IFC 分类管件
  • UNSPSC 名称Plumbing fixtures
  • UNSPSC 代码3018
  • Uniclass 2015 代码Ac_10_40_67
  • Uniclass 2015 说明Plumbing
  • CSI MasterFormat 2014 代码22 05 16
  • CSI MasterFormat 2014 标题Expansion Fittings and Loops for Plumbing Piping
  • OmniClass 编号23-27 43 00
  • OmniClass 标题Pipe Fittings

发售地区

欧洲 亚洲 北美