发布您的产品
Gravifiltre geotextile
Gravifiltre geotextile
    BMI

    Gravifiltre geotextile

    GRAVIFILTRE is a geotextile used as a drainage layer between GRAVIDRAIN and the substrate in the waterproofing system for green roof GRAVIFLEX. Uses : Excellent drainage layer in the GRAVIFLEX system. Can also be used with TERANAP TP for civil works waterproofing applications. The product can also be applied as a separation layer.
    规格
    • Excellent drainage layer in the GRAVIFLEX system. Can also be used with TERANAP TP for civil works waterproofing applications. The product can also be applied as a separation layer. Polyester filter layer for roof gardens.
    技术规格
    • 唯一参考Gravifiltre
    • 产品系列FLAT ROOF
    • 产品组合GEOTEXTILE
    • 类型建筑材料材料
    • 发布日期2018-11-12
    • 版本号1
    • 高度 (mm)2.4
    • 宽度 (mm)2000
    • 深度 (mm)200000
    相关
    • 主材料Bitumen
    • 次要材料玻璃纤维
    • 设计国家/地区法国
    • 制造国家/地区法国
    • 净重 (Kg)80
    分类
    • BIMobject 类别建筑材料 - Waterproofing & Membranes
    • IFC 分类屋顶
    • UNSPSC 名称Roofing membranes
    • UNSPSC 代码30151505
    • CSI MasterFormat 2014 代码07 13 00
    • CSI MasterFormat 2014 标题Sheet Waterproofing
    • OmniClass 编号23-13 25 17 13
    • OmniClass 标题Sheet Waterproofing
    • CSI UniFormat II 代码B30
    • CSI UniFormat II 标题ROOFING

    发售地区

    欧洲
    葡萄牙
    西班牙