发布您的产品
TECTUM PRO system insulation T397 140mm for Duna rooftile
TECTUM PRO system insulation T397 140mm for Duna rooftile
TECTUM PRO system insulation T397 140mm for Duna rooftile
TECTUM PRO system insulation T397 140mm for Duna rooftile
TECTUM PRO system insulation T397 140mm for Duna rooftile
    BMI

    TECTUM PRO system insulation T397 140mm for Duna rooftile

    The pitch roof solution with the insulation layer continous avoiding thermal bridges. Ready to get a NZEB. The metal batten fix on the insulation panel thanks to its shape, and besides this allows the roof tile installation.
    技术规格
    • 唯一参考Roof-System-TectumPro-T397-140-Duna
    • 产品系列PITCHED ROOF
    • 产品组合WATERPROOFING AND INSULATION
    • 类型对象(单个对象)
    • 发布日期2018-11-12
    • 版本号1
    • 高度 (mm)200
    • 宽度 (mm)1000
    • 深度 (mm)1000
    相关
    • 主材料陶瓷
    • 次要材料聚苯乙烯(EPS)
    • 设计国家/地区西班牙
    • 制造国家/地区西班牙
    • 净重 (Kg)46.9
    分类
    • BIMobject 类别建筑 - 屋顶
    • IFC 分类屋顶
    • UNSPSC 名称Roofing materials
    • UNSPSC 代码301515
    • Uniclass 2015 代码EF_30_10
    • Uniclass 2015 说明Roofs
    • CSI UniFormat II 代码B1020
    • CSI UniFormat II 标题Roof Construction