发布您的产品
Fontenelle
Fontenelle
Fontenelle
Fontenelle
Fontenelle
Fontenelle
Fontenelle
Fontenelle
    Monier

    Fontenelle

    Small flat cast clay tile.
    Large-scale small tile with unrivalled performance.
    FONTENELLE® can be laid with shallower pitches than those of the DTU.
    Longitudinal gauge variable by 1.5 cm.
    The nose has the thinnest appearance.

    规格
    • Type: Small flat cast clay tile. Number of tiles per m²: from 19.7 to 20.8. Unit weight: ≈ 2.6 kg. Weight per m²: from 51.2 to 54.1 kg. Overall length: ≈ 35 cm. Overall width: ≈ 24.4 cm. Useful width: ≈ 20 cm. Variable longitudinal gauge: 24 to 25.5 cm. Minimum slope (Zone 1, protected site with under-roof): 45% / 24°23’. Longitudinal fitting tolerance: 1.5 cm. Transversal fitting tolerance: ≈ 0.2 cm. Linear metre of batten/m²: from 4 to 4.2 lm. Laying: Laid with staggered joints from right to left. Product standard: NF EN 1304. Application standard: NF P 31-203 [DTU 40.211]. Tile profile category: Category G0. Number of tiles per pallet: 420. Weight per pallet: 1100 kg. Production site: Signy-L’Abbaye plant.
    技术规格
    • 唯一参考fontenelle_7770125_fr
    • 产品系列Toitures en pente
    • 产品组合Fontenelle
    • 类型展示(模型)
    • 发布日期2020-04-14
    • 版本号1
    • 高度 (mm)350
    • 宽度 (mm)244
    • 深度 (mm)50
    相关
    • 主材料陶瓷
    • 制造国家/地区法国
    • 净重 (Kg)2.6
    分类
    • BIMobject 类别建筑 - 屋顶
    • IFC 分类屋顶
    • UNSPSC 名称Roofing materials
    • UNSPSC 代码301515
    • Uniclass 2015 代码EF_30_10
    • Uniclass 2015 说明Roofs
    • CSI MasterFormat 2014 代码07 32 13
    • CSI MasterFormat 2014 标题Clay Roof Tiles
    • OmniClass 编号23-13 39 17 11
    • OmniClass 标题Clay Roof Tiles
    • CSI UniFormat II 代码B30
    • CSI UniFormat II 标题ROOFING

    发售地区

    欧洲
    法国