发布您的产品
Postel 20
Postel 20
Postel 20
Postel 20
Postel 20
Postel 20
Postel 20
Postel 20
Postel 20
Postel 20
    Monier

    Postel 20

    Low profile, small cast.
    A small cast with Northern style.
    The POSTEL 20® can be laid on shallower pitches than those of the DTU.
    The largest variable gauge in its category.
    “Fine cone” look with a guaranteed perfect waterproofing.

    规格
    • Type: Profile interlocking clay tile, double interlocking, and double coverage. Number of tiles per m²: from 20 to 21.3. Unit weight: ≈ 2.1 kg. Weight per m²: from 40 to 42.6 kg. Overall length: ≈ 31.5 cm. Overall width: ≈ 23 cm. Useful width: ≈ 20 cm. Minimum slope (Zone 1, protected site with under-roof): 35% / 19°29’. Variable longitudinal gauge: 23.5 to 25 cm. Longitudinal fitting tolerance: 1.5 cm. Transversal fitting tolerance: ≈ 0.2 cm. Linear metre of batten/m²: from 4 to 4.3 lm. Laying: Laid with straight joints from right to left. Product standard: NF EN 1304. Application standard: NF P 31-202 [DTU 40.21]. Tile profile category: Category G1. Number of tiles per pallet: 600. Weight per pallet: 1260 kg. Production site: Signy-l’Abbaye plant.
    技术规格
    • 唯一参考postel-20_7770126_fr
    • 产品系列Toitures en pente
    • 产品组合Postel 20
    • 类型展示(模型)
    • 发布日期2020-05-22
    • 版本号1
    • 高度 (mm)315
    • 宽度 (mm)230
    • 深度 (mm)65
    相关
    • 主材料陶瓷
    • 制造国家/地区法国
    • 净重 (Kg)2
    分类
    • BIMobject 类别建筑 - 屋顶
    • IFC 分类屋顶
    • UNSPSC 名称Roofing materials
    • UNSPSC 代码301515
    • Uniclass 2015 代码EF_30_10
    • Uniclass 2015 说明Roofs
    • CSI MasterFormat 2014 代码07 32 13
    • CSI MasterFormat 2014 标题Clay Roof Tiles
    • OmniClass 编号23-13 39 17 11
    • OmniClass 标题Clay Roof Tiles
    • CSI UniFormat II 代码B30
    • CSI UniFormat II 标题ROOFING

    发售地区

    欧洲
    法国