发布您的产品
Rubin 9V
Rubin 9V
Rubin 9V
    Monier

    Rubin 9V

    The Rubin 9V brings the nostalgia of the VH and the OVH, but with a different look due to it being a larger tile. This roof tile offers extra security and comfort because it has an excellent water barrier. For Instructional videos for applying the Monier Revit file, go to “Links” and “Instructional video”.
    规格
    • Batten gauge 370-400 mm. Minimum Roof pitch 16°. For roof pitches 15-16° consult with the Dakservice or sales contact. Dimensions (L x W) 472 x 313 mm. Coverage 267 mm +/- 1mm. Units per m2 of 9.4 – 10.1. Weight per m2 37.6 – 40.4kg
    技术规格
    • 唯一参考rubin-9v_7780003_nl
    • 产品系列Pitched Roof Tile System
    • 产品组合Rubin 9V
    • 类型展示(模型)
    • 发布日期2024-06-20
    • 版本号1
    • 高度 (mm)472
    • 宽度 (mm)313
    • 深度 (mm)76
    相关
    • 主材料陶瓷
    • 制造国家/地区法国
    • 净重 (Kg)4
    分类
    • BIMobject 类别建筑 - 屋顶
    • IFC 分类屋顶
    • Uniclass 2015 代码Pr_25_93_72_12
    • Uniclass 2015 说明Clay interlocking tiles
    • CSI MasterFormat 2014 代码07 32 13
    • CSI MasterFormat 2014 标题Clay Roof Tiles
    • OmniClass 编号23-13 39 17 11
    • OmniClass 标题Clay Roof Tiles

    发售地区

    欧洲
    荷兰