发布您的产品
919/A 920/A (SR) UPRIGHT SPRINKLER STANDARD RESPONSE

919/A 920/A (SR) UPRIGHT SPRINKLER STANDARD RESPONSE

4.6 星(最高 5 星)4.6(9 评价)
UPRIGHT SPRINKLER STANDARD RESPONSE - 1/2" - 3/4"
规格
  • UPRIGHT SPRINKLER STANDARD RESPONSE - Thread size 1/2” NPT – Orifice size 1/2” (13mm) – K factor 80 - Thread size 3/4” NPT – Orifice size 17/32” (14mm) – K factor 115 Brass finish. Marked CE - UL/FM approved.
技术规格
  • 唯一参考art-919-a-920-a-sprinkler-upright-standard-response
  • 产品系列Sprinkler Systems/Sistemi automatici sprinkler
  • 产品组合Sprinkler heads/Testine sprinkler
  • 类型对象(单个对象)
  • 发布日期2020-05-28
  • 版本号1
相关
  • 设计国家/地区英国
  • 制造国家/地区英国
分类
  • BIMobject 类别消防产品 - 洒水系统