Selecting the location and language will prioritise localised information. Continue
Bock optiTHERM® Modulating Condensing Gas Water Heaters - 200,000 - 299,000 BTU/hr Series

Bock optiTHERM® Modulating Condensing Gas Water Heaters - 200,000 - 299,000 BTU/hr Series

Non-ASME Modulating Condensing Gas Water Heater

"Fuel Saving" optiTHERM® fulfills varying hot-water heating loads at lowest energy inputs!
Tests confirm potential 15% fuel savings over "on/off" high-efficiency water heaters!

optiTHERM® features:
  • Modulating Pre-Mix Blue Flame Burner
  • 299,999 to 76,000 BTU Modulation Range
  • Dual Helical-Fin 3-Stage Heat Exchanger
  • Up to 98% Thermal Efficiency
  • Automated Cathodic Corrosion Protection System
    NO SACRIFICIAL ANODE RODS
  • Five-Year Tank/Heat Exchanger Warranty
  • Ultra Low NOx Operation (20 ppm / 14 ng/J)
  • Submerged Combustion Chamber
  • LCD User Interface with Optional BMS Interface
  • PVC or CPVC Power-Vent or Power-Direct-Vent
  • Glass-Fused-to-Steel Water Vessel/Heat Exchanger
  • Low-Fire Ignition for Smooth, Easy Light Offs
  • Stealth Quiet™ Operation


    ASME Modulating Condensing Gas Water Heater

    "Fuel Saving" optiTHERM®fulfills varying hot-water heating loads at lowest energy inputs!
    Tests confirm potential 15% fuel savings over "on/off" high-efficiency water heaters!

    optiTHERM® features:
  • Modulating Pre-Mix Blue Flame Burner
  • 299,999 to 76,000 BTU Modulation Range
  • Dual Helical-Fin 3-Stage Heat Exchanger
  • Up to 98% Thermal Efficiency
  • Automated Cathodic Corrosion Protection System
    NO SACRIFICIAL ANODE RODS
  • Five-Year Tank/Heat Exchanger Warranty
  • Ultra Low NOx Operation (20 ppm / 14 ng/J)
  • Submerged Combustion Chamber
  • LCD User Interface with Optional BMS Interface
  • PVC or CPVC Power-Vent or Power-Direct-Vent
  • Glass-Fused-to-Steel Water Vessel/Heat Exchanger
  • Low-Fire Ignition for Smooth, Easy Light Offs
  • Stealth Quiet™ Operation
  • 技术规格
    • 唯一参考bock-water-heaters-002
    • 产品系列Storage Water Heaters
    • 产品组optiTHERM®
    • 类型对象(单个对象)
    • 发布日期2018-05-01
    • 版本号1
    分类
    • BIMobject 类别暖通空调 - 热水器
    • UNSPSC 名称Commercial water heaters
    • UNSPSC 代码40101826
    • Uniclass 2015 代码Pr_60_60_96_34
    • Uniclass 2015 说明Gas-fired storage water heaters
    • CSI MasterFormat 2014 代码22 34 36
    • CSI MasterFormat 2014 标题Commercial Gas Domestic Water Heaters
    • OmniClass 标题Hot Water Heaters
    • OmniClass 编号23-31 29 00

    发售地区

    北美
    加拿大
    美国