发布您的产品
Crystal Tourniket - All Glass - Revolving Door | (EMEA-ASIA)
Crystal Tourniket - All Glass - Revolving Door | (EMEA-ASIA)
Crystal Tourniket - All Glass - Revolving Door | (EMEA-ASIA)
Crystal Tourniket - All Glass - Revolving Door | (EMEA-ASIA)
Crystal Tourniket - All Glass - Revolving Door | (EMEA-ASIA)
Crystal Tourniket - All Glass - Revolving Door | (EMEA-ASIA)
Crystal Tourniket - All Glass - Revolving Door | (EMEA-ASIA)
Crystal Tourniket - All Glass - Revolving Door | (EMEA-ASIA)
Crystal Tourniket - All Glass - Revolving Door | (EMEA-ASIA)
Crystal Tourniket - All Glass - Revolving Door | (EMEA-ASIA)
    Boon Edam

    Crystal Tourniket - All Glass - Revolving Door | (EMEA-ASIA)

    Our Crystal Tourniket is the ultimate eye-catcher. Virtually completely transparent with only a minimal stainless steel frame and patch fittings for maximum strength, it exudes elegance and style. This revolving door is available with three or four-door wings and as an element of fun or customisation, tinted glass can be used for the door wings and curved walls.

    Crystal Tourniket - The All-Glass Revolving Door

    The Crystal Tourniket can be finished in completely clear glass, but coloured glass is also available. With a variety of options available, we can work with you to ensure the Crystal Tourniket all-glass revolving door meets all your requirements. Choose a collapsible door set to ensure the entrance is suitable as an emergency exit* and choose three or four-door wings depending on the number of visitors you expect on a daily basis and whether they bring a briefcase or large luggage.

    规格
    • Throughput
      • Capacity (per minute in one direction)
      2 x 38
      • Standard unit size (w x h)
      3000 x 2200 mm
      • Standard dimensions
      2060 mm throat opening, 18 mm canopy height, 4 door wings.
      • Level Up high
      2100–3000 mm / canopy height 18 mm
      • Level Up wide
      1600–3000 mm, in increments of 200 mm.
      Security
      • Night locking
      Manual locking door set
      • Level Up Security
      External or internal shield doors, security lockdown.
      Safety
      • Standard
      Fire alarm connection, CE basic.
      • Level Up Safety
      BoonAssist speed control, collapsible door set.
      Aesthetics
      • Standard finish
      Stainless steel
      • Level Up aesthetics
      Stainless steel mirror, colour glass options.
      Technology
      • Drive
      Automatic drive in floor
      • Level Up technology
      BoonAssist low energy drive unit
      Comfort
      • Level Up comfort
      Push-button temporary low speed, voice module, air curtains.

    技术规格
    • 唯一参考crystal-tourniket-emea
    • 产品系列Revolving Doors
    • 产品组合Revolving Doors
    • 类型对象(单个对象)
    • 发布日期2019-09-18
    • 版本号1
    相关
    • 主材料玻璃
    • 次要材料不锈钢
    • 设计国家/地区荷兰
    • 制造国家/地区荷兰
    分类
    • BIMobject 类别门 - 旋转门
    • Uniclass 2015 代码Ss_25_30_20_70
    • Uniclass 2015 说明Revolving doorset systems
    • CSI MasterFormat 2014 代码08 42 33
    • CSI MasterFormat 2014 标题Revolving Door Entrances
    • OmniClass 编号23-13 33 21 19 13
    • OmniClass 标题Revolving Door All-Glass Entrances

    发售地区

    亚洲 欧洲 大洋洲 非洲