我们正在使用 cookie 提供我们的服务. 使用我们的服务即表明您同意我们使用 cookie.
;

Ceiling loudspeaker 6W

唯一参考号: ceiling_loudspeaker_6W
品牌: Bosch Security and Safety Systems
产品系列: Communication devices
产品组: Loudspeakers
发布日期: 2017-10-06
版本号: 1
类型: 对象(单个对象)
下载 (2)
Voice alarm loudspeakers are specifically designed for use in buildings where performance of systems for verbal evacuation announcements is governed by regulations. The LBC 3086/41 is designed for use in voice alarm systems.
The LBC 3087/41 is designed for use in voice alarm systems and is compliant with British standard BS 5839-8.

Ceiling loudspeaker LBC3086/41
Ceiling loudspeaker, 6 W, integrated circular metal grille, mounting-ring with three spring-loaded ceiling clamps and bayonet loudspeaker mounting, white RAL 9010.
Order number LBC3086/41

Ceiling loudspeaker LBC3087/41
Ceiling loudspeaker, 6 W, integrated circular metal grille, screw mounted with 3 white screws (included), white RAL 9010.
Order number LBC3087/41

Accessories
METAL FIRE DOME FOR 3086
Metal fire dome for LBC 3086/41 ceiling loudspeaker, flame red RAL 3000.
Order number LBC3081/02


材料(主):
材料(次):
设计于:
制造于:

BIMobject类别: 电子 - 通信
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
Antarctica
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands