唯一参考号: | heterogeneous-pvc-uk |
---|---|
品牌: | BOSTIK |
产品系列: | Flooring systems |
产品组: | Heterogeneous PVC |
发布日期: | 2019-01-09 |
版本号: | 1 |
类型: | 集合(多个对象) |
The BOSTIK system is consisted of an adhesion primer, a self leveling compound and adhesive for Heterogeneous PVC flooring.
Systems only available for English market :
SCREED MASTER UNIVERSAL PRIMER | SCREED MASTER ULTIMATE | STIX A300 MULTI FLOOR
产品网址: | https://www.bostik.com/UK/products/ |
---|---|
安装说明: | |
COBie Product Data Sheet: | |
产品认证: | |
技术描述: | |
教学视频: | |
GTIN代码: |
二维码内包含下面的静态 URL,用 iPhone 或智能手机之类的设备扫描它即可回到此页
https://www.bimobject.com/zh/bostik/product/heterogeneous-pvc-uk
材料(主): | PVC |
---|---|
材料(次): | |
设计于: | |
制造于: |
BIMobject类别: | 地板 - 地板系统 |
---|---|
IFC分类: | Floor |
UNSPSC名称: | Flooring |
UNSPSC代码: | 301617 |
Uniclass 1.4 代码: | L83121 |
Uniclass 1.4 描述: | Floor units |
Uniclass 2.0 代码: | PR-65-72-55 |
Uniclass 2.0 描述: | Multilayer Flooring |
Uniclass 2015 代码: | Pr_35_31_06_55 |
Uniclass 2015 描述: | Multilayer flooring |
NBS Reference 代码: | 65-72-55 |
NBS Reference 描述: | Multilayer Flooring |
CSI MasterFormat 2014 Code: | 09 60 00 |
CSI MasterFormat 2014 Title: | Flooring |
OmniClass编号: | 23-15 17 15 13 |
OmniClass标题: | Plastic Flooring |
CSI UniFormat II Code: | B1010 |
CSI UniFormat II Title: | Floor Construction |
名称 | 值 |
---|---|
Thickness | 1 mm — 20 mm |
BIMobject®