使用我们的服务即表明您同意我们使用 cookie 这里 !

我同意
;

Homogeneous PVC systems for UK market

唯一参考号: homogeneous-pvc-uk
品牌: BOSTIK
产品系列: Flooring systems
产品组: Homogeneous PVC
发布日期: 2019-01-09
版本号: 1
类型: 集合(多个对象)
下载 (3)

The BOSTIK system is consisted of an adhesion primer, a self leveling compound and adhesive for Homogeneous PVC flooring. 

Systems only available for English market : 

SCREED MASTER UNIVERSAL PRIMER | SCREED MASTER ULTIMATE | STIX A300 MULTI FLOOR 

Primers are based on emulsion of acrylic copolymer resins modified in aqueous phase, the self-leveling compounds and tiling adhesives formulated with cement and must be mixed with water before application.


材料(主): PVC
材料(次):
设计于:
制造于:

BIMobject类别: 地板 - 地板系统
IFC分类: Floor
UNSPSC名称: Flooring
UNSPSC代码: 301617
Uniclass 1.4 代码: L83121
Uniclass 1.4 描述: Floor units
Uniclass 2.0 代码: PR-65-72-55
Uniclass 2.0 描述: Multilayer Flooring
Uniclass 2015 代码: Pr_35_31_06_55
Uniclass 2015 描述: Multilayer flooring
NBS Reference 代码: 65-72-55
NBS Reference 描述: Multilayer Flooring
CSI MasterFormat 2014 Code: 09 60 00
CSI MasterFormat 2014 Title: Flooring
OmniClass编号: 23-15 17 15 13
OmniClass标题: Plastic Flooring
CSI UniFormat II Code: B1010
CSI UniFormat II Title: Floor Construction
这个产品提供于:
Europe
  • Ireland
  • United Kingdom

BIMobject SEEK Properties

Flooring - Systems

名称
Thickness 3 mm — 60 mm

BIMobject®