发布您的产品
Double casement window
Double casement window
Double casement window
    Bouvet

    Double casement window

    Aluminium/PVC composite double casement window Monobloc or lintel shutter option (above 100mm internal insulation) Only for NEW construction : insulation thickness from 60 to 200mm Invisible draining system from outside Double or triple glazing Insulated glazing with black spacer and argon filling
    规格
    • Bicolor (white inside, colored outside) Aluminium, brass or lead grids Integrated ventilation system Aluminium frame with PVC sash
    技术规格
    • 唯一参考mixte-alu-pvc-frappe-2v-of
    • 产品系列Coloriance+
    • 产品组合Fenêtres
    • 类型对象(单个对象)
    • 发布日期2018-05-03
    • 版本号1
    相关
    • 主材料铝
    • 次要材料PVC
    • 设计国家/地区法国
    • 制造国家/地区法国
    分类
    • BIMobject 类别窗户 - Casement Window
    • IFC 分类窗户
    • UNSPSC 名称Windows
    • UNSPSC 代码301716
    • Uniclass 2015 代码EF_25_30
    • Uniclass 2015 说明Doors and windows
    • CSI MasterFormat 2014 代码08 50 00
    • CSI MasterFormat 2014 标题Windows
    • OmniClass 编号23-17 13 00
    • OmniClass 标题Windows
    • CSI UniFormat II 代码B2020
    • CSI UniFormat II 标题Exterior Windows

    发售地区

    欧洲 北美
    法国
    瓜德罗普
    马提尼克