发布您的产品
Product image
合集图标

Water Dispenser - Freestanding System 的 BRITA

Freestanding water dispenser can be installed without any kitchen worktop. Stylish and compact with no unsightly tanks, bottles or hoses. The flexibility on the installation make the freestanding dispenser attractive for offices, hotels, restaurants, lobby, canteen, gym, production halls or healthcare facilities. The floorstanding model (227 x 910 x 518 mm) can be mounted on the wall or can also be stabilized by a solid 7 kg floor base plate made of stainless steel.

合集包含

3 产品