发布您的产品
Channel Bracket - Shelf Bracket (86 x 102mm)
Brymec

Channel Bracket - Shelf Bracket (86 x 102mm)

Channel Bracket - Shelf Bracket (86 x 102mm)

Channel brackets are manufactured from 5.5 mm thick galvanised steel with 14 mm holes

Suitable for 41 x 41mm or 41 x 21mm Channel to BS6946 1988

Hot dip galvanised, suitable for outdoor use

规格
  • Type : Shelf Bracket

    Material Thickness  5.5 mm

    Finish : Hot Dip Galvanised - 50 - 70 Microns

    Notes: For further information please contact Brymec Technical Dept.

技术规格
  • 唯一参考12271_Shelf_Bracket
  • 产品系列CSS - Channel Support Systems
  • 产品组合CBR - Channel Brackets
  • 类型对象(单个对象)
  • 发布日期2019-10-31
  • 版本号1
相关
  • 主材料钣金
  • 次要材料镀锌钢板
  • 设计国家/地区英国
  • 制造国家/地区中国
分类
  • BIMobject 类别暖通空调 - 安装系统
  • IFC 分类紧固器
  • ETIM 代码EC002836
  • ETIM 名称Angle attachment for cable channel
  • Uniclass 2015 代码Pr_80_77_27_15
  • Uniclass 2015 说明Channel supports
  • CSI MasterFormat 2014 代码11 53 43
  • CSI MasterFormat 2014 标题Service Fittings and Accessories
  • OmniClass 编号23-27 43 13
  • OmniClass 标题Mechanical Pipe Supports

发售地区

欧洲
爱尔兰
英国