发布您的产品
Polybutylene Push-Fit Reducing Coupler - 22 x 15mm - 36061
Brymec

Polybutylene Push-Fit Reducing Coupler - 22 x 15mm - 36061

Demountable Pushfit 22 x 15mm Reducing Coupler

Quality demountable Push-Fit fittings for use with approved barrier pipe or copper tube in hot, cold or heating applications

  • 50 year manufacturers guarantee on fittings
  • Size 22 x 15mm
  • WRAS approved
规格
    • Working Pressure @ Temp:

        • 17 Bar @ 23°C

        • 10 Bar @ 65°C

        • 6 Bar @ 95°C

        • 3 Bar @ 105°C

    • WRAS approved
    • IGC 188-2009
    • ASSE1061-2011
    • NSF/ANSI- 14,61&372-2015
    • Not suitable for hot water re-circulation systems
    • Notes: For further information please contact Brymec Technical Dept.






技术规格
  • 唯一参考36061_Polybutylene_Push-Fit_Reducing_Coupler
  • 产品系列PPS - Plastic Pipework Systems
  • 产品组合PBP - Polybutylene Push Fit System
  • 类型对象(单个对象)
  • 发布日期2019-01-21
  • 版本号1
相关
  • 主材料塑料
  • 设计国家/地区英国
  • 制造国家/地区韩国
分类
  • BIMobject 类别管道 - 接头
  • IFC 分类管件
  • Uniclass 2015 代码Ac_10_40_63
  • Uniclass 2015 说明Pipe fitting
  • OmniClass 编号23-27 43 00
  • OmniClass 标题Pipe Fittings

发售地区

欧洲
爱尔兰
英国