发布您的产品
DZR Brass Ball Valve - Compression End - 15, 22, 28mm Red & Blue 38849, 38850, 38851
Brymec

DZR Brass Ball Valve - Compression End - 15, 22, 28mm Red & Blue 38849, 38850, 38851

1/4 Turn DZR Lever Ball Valve - 15mm, 22mm & 28mm Red & Blue Handle

  • Lever handle operated isolating valves with compression ends for copper pipework
  • Full bore, bi-directional flow
  • DZR Brass Construction

规格
  • Pipe Size: 15mm, 22mm & 28mm

    Body Material: DZR Brass

    Handle Material: Q235 & PVC

    Notes: For further information please contact Brymec Technical Dept.

    Type: Lever Handle Valves

    Maximum Working Pressure: 25 Bar

    Operating Temperature Range: -10 ~ +110 degC

    Compression connections comply with EN1254-2

    WRAS approved

    Full Bore

技术规格
  • 唯一参考38849_38850_38851_DZR_Brass_Ball_Valve_Compression_End
  • 产品系列VNB - Valves & Brassware
  • 产品组合LBV - Lever Ball Valves
  • 类型对象(单个对象)
  • 发布日期2019-01-21
  • 版本号1
相关
  • 主材料铜器
  • 次要材料金属
  • 设计国家/地区英国
  • 制造国家/地区中国
分类
  • BIMobject 类别管道 - 阀门
  • IFC 分类阀门
  • Uniclass 2015 代码Pr_65_54_95_06
  • Uniclass 2015 说明Ball valves
  • CSI MasterFormat 2014 代码40 05 63
  • CSI MasterFormat 2014 标题Ball Valves
  • OmniClass 编号23-27 31 15
  • OmniClass 标题Ball Valves

发售地区

欧洲
爱尔兰
英国