BC: POLYPROPYLENE PEDESTALS FOR DESIGNERS
The Buzon BC pedestal, an artist in the family.
• The BC polypropylene pedestal is hard-wearing like all Buzon products, but this one is really the designer's best friend. The Buzon BC pedestal has an adjustable height of 28 to 1120 and a multi-angle head. Your creativity will get a free rein thanks to their fully independent tabs which can be fixed or pivoting. The BC polypropylene pedestal is suited to a range of joint and slab dimensions allowing them to be used with non-standard paving slabs.
• The Buzon BC pedestal is specially recommended for raised industrial floors and water features thanks to its strength and height locking keys.
• Slope-correctors can be used where necessary to correct or create slopes of up to 5%, or even 10% in certain situations.
The advantages of the BC pedestal
• A large choice of joint thickness options
• Choice of tab heights
• Pivoting tabs
• Precision setting thanks to the Inverter system
• Free tab positioning
• Can be used with a wide range of different of paving slabs
• High strength
• Height setting lock
• Can be used with a range of joist dimensions
• Locking clip
发售地区
欧洲 | 北美 | 大洋洲 | 亚洲 | 非洲 | 南美洲 |
---|---|---|---|---|---|
法国 | 加拿大 | 澳大利亚 | 新加坡 | 尼日利亚 | 智利 |
比利时 | 美国 | 新西兰 | 土耳其 | 哥伦比亚 | |
德国 | 墨西哥 | 伊朗 | |||
意大利 | 印度 | ||||
英国 | 香港 | ||||
保加利亚 | 乌兹别克斯坦 | ||||
塞浦路斯 | |||||
卢森堡 | |||||
荷兰 | |||||
葡萄牙 | |||||
俄罗斯 | |||||
爱尔兰 | |||||
斯洛文尼亚 | |||||
马耳他 | |||||
捷克共和国 | |||||
波兰 | |||||
希腊 | |||||
立陶宛 | |||||
白俄罗斯 | |||||
乌克兰 |