发布您的产品
LOAF

LOAF

For designing a small bench for public spaces, the designer had the image of a rounded rectangular shape at the beginning of the process. The design ultimately became the two forms between, as rectangular shape holds a very logical and geometric feeling adding the coziness of the round shape. Since a degree of tension and comfort in the air of public spaces is quite an important factor to imply when designing, the overall roundedness of the seat helped to define its presence. The name “Loaf” comes directly from loafs of bread as the friendliness of the product resonated with the one of the freshly baked loafs . “Loaf” has a family of single, two seater, three seater which replicate the shape for its single seater. They can be arranged in the space as orderly or as randomly as people like. Having small handles on the sides suggests its casual character.

规格
  • wooden frame , polyurethane foam (fabric / leather)
    pouf base : caster
    bench base : fixed glide

    single seater : W400xD350xH450 (W15.75"xD13.78"xH17.72")
    two seater : W970xD350xH450 (W38.19"xD13.78"xH17.72")
    three seater : W1450xD350xH450 (W57.09"xD13.78"xH17.72")

技术规格
  • 唯一参考sofa_bench-loaf
  • 产品系列SOFAS / BENCHES
  • 产品组LOAF
  • 类型对象(单个对象)
  • 发布日期2020-05-18
  • 版本号1
相关
  • 主材料木头
  • 次要材料聚氨酯
  • 设计国家/地区日本
  • 制造国家/地区日本
分类
  • BIMobject 类别家具 - 椅子、凳子和长凳

发售地区

亚洲
日本