发布您的产品
ECONIZER™

ECONIZER™

ECONIZER®, 400°C - 1/2h exhaust fan unit;
ERP2018, very low consumption for housing ventilation.
Motor fan : High efficiency forward wheel or backward wheel
Potentiometer and padlockable switch, wired and mounted as standard.
Direct drive EC motor
Flow rate from 50 to 5 000 m3/h.

规格
  • ECONIZER®, CMV C4 exhaust fan unit, certified 400°C - 1/2h (PV CTICM N°EFR-15-002420 and 11-F-516) for air extraction in houses and public assembly 
    buildings and ERP (articles CH41 to 43, directive of 14-02-2000).
    Equipped with branch connections with double lip seals to ensure the network sealing (ATEC CSTB n° 13-224-V2), a local padlockable ON/OFF switch and a IP54 potentiometer, on front panel. 
    It is covered by a CSTB technical notification for Hygro A, Hygro B and Hygro Gas usage (article of october 1983)
    Bird protection grid on discharge
    Forward wheel with specific profile or backward wheel (size 3000 and 5000).
    Very low consumption EC motor meeting ErP 2009/125/EC (phase 2, 2018) directive. Compliant with RT2012;
    Can be installed internally or externally. Its cubic shape adapts to all intake/discharge combinations, at 90°. 

技术规格
  • 唯一参考econizer
  • 产品系列HVAC
  • 产品组C4_400°C-1/2H
  • 类型对象(单个对象)
  • 发布日期2019-01-09
  • 版本号2
相关
  • 主材料镀锌钢板
  • 设计国家/地区法国
  • 制造国家/地区法国
分类
  • BIMobject 类别暖通空调 - 机械通气
  • IFC 分类流量处理设备
  • UNSPSC 名称Air circulation and parts and accessories
  • UNSPSC 代码401016
  • Uniclass 2015 代码Ss_65
  • Uniclass 2015 说明Ventilation and air conditioning systems
  • CSI MasterFormat 2014 代码23 34 00
  • CSI MasterFormat 2014 标题HVAC Fans
  • OmniClass 编号23-33 00 00
  • OmniClass 标题HVAC Specific Products and Equipment
  • CSI UniFormat II 代码D30
  • CSI UniFormat II 标题HVAC

发售地区

欧洲 非洲
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
BIMobject 产品库

Revit 版 Design App

只需单击一下,即可将族直接加载到您的 Revit 模型中

获取一个更轻松地访问新对象、存储 Revit 族以及与团队协作的地方。

  • 勾选标记直接与 Revit 旁边的 BIM 对象一起工作
  • 勾选标记 2GB 云存储 - 存储您的 Revit 内容
  • 勾选标记 直接从 Revit 获取内含碳 LCA (A1-A3)