我们正在使用 cookie 提供我们的服务. 使用我们的服务即表明您同意我们使用 cookie.
;

Direct heat meter CONTECA®

唯一参考号: 755405
品牌: Caleffi
产品系列: HVAC
产品组: Components for central heating systems
发布日期: 2020-05-28
版本号: 1
类型: 对象(单个对象)
下载 (1)

CONTECA is a direct heat energy meter especially suited to measuring thermal consumption in residential buildings. Thanks to its double memory register, it is able to keep a record of power in both heating and air-conditioning modes (option 755810). The device comprises an electronic calculator unit, a positive displacement flow rate gauge and two temperature probes. The CONTECA meter is very easy to install and hardly requires any maintenance.
The CONTECA meter flow rate gauge is the turbine type. The turbine speed is measured by means of a high-resistance protected magnetic joint. As the mechanism is inside a vacuum
there is no condensation. The mechanism block nut, made of non-magnetic material, prevents all attempted tampering.
The electronic technology and the materials used offer precise and reliable measurements. The high-precision NTC temperature probes are easy to seal for greater protection against tampering. The cables connecting the flow and return probes to the calculator unit are 1,9 m long.
The CONTECA meter is equipped with an 8-digit liquid crystal display that can be turned on with a button, as it is normally off in order to minimise battery usage. This display enables easy reading of consumption values as well as a range of technical data to allow appliance operating status evaluation and data logging.
The CONTECA meter is able to acquire three additional pulse inputs and two additional alarm-status digital inputs, and is designed for centralised remote transmission (max. 250 modules) in M-Bus mode.


keycode:755405_end

Direct heat meter CONTECA® for zone systems.

Equipped with an 8-digit liquid crystal display.

Power supply 24 V (AC) 50 Hz - 1 W  centralized.

Conforms to directive 2004/22/EC (MI004).


材料(主): Brass
材料(次): Plastic
设计于: Italy
制造于: Italy

BIMobject类别: 暖通空调 - 暖通空调
IFC分类: Valve
UNSPSC名称: Valves
UNSPSC代码: 401416
Uniclass 1.4 代码: L7118
Uniclass 1.4 描述: Water meters
Uniclass 2.0 代码: PR-50-54-37
Uniclass 2.0 描述: Heat Meters
Uniclass 2015 代码: Pr_80_51_51_37
Uniclass 2015 描述: Heat meters
NBS Reference 代码: 50-54-37
NBS Reference 描述: Heat Meters
CSI MasterFormat 2014 Code: 22 05 19
CSI MasterFormat 2014 Title: Meters and Gages for Plumbing Piping
OmniClass编号: 23-27 11 19
OmniClass标题: Heat Measuring Instrument And Controls
CSI UniFormat II Code: D30
CSI UniFormat II Title: HVAC
这个产品提供于:
Europe
  • Albania
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Finland
  • France
  • Germany
  • Greece
  • Hungary
  • Iceland
  • Ireland
  • Italy
  • Latvia
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Moldova
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom

BIMobject SEEK Properties

HVAC - Other

名称
Application Direct heat meter
Material Brass
Voltage 24 V

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

名称
Material Brass

BIMobject®