发布您的产品
Camden CM-CX24712 7 Day Timer
Camden CM-CX24712 7 Day Timer

    Camden CM-CX24712 7 Day Timer

    With 16 flexible daily or weekly (on/off) schedules, the CX-247 can automatically activate/deactivate electric locks and magnets, automatic doors, or control lighting or energy management devices. Very compact and easy to program and install. 

    As Featured on Amazon.com

    规格
    • Voltage: 12V AC/DC or 24V AC/DC 

      Current Draw: 0.1 mA Idle, 10 mA 

      Operating Response Time: 0.3 

      Seconds Backup: Internal Permacell 

      Programs: 16 

      Output: Form 'C' (SPDT) 

      Contact Rating: 16 A @ 30 VDC 

      Electrical Life: 250,000 @ Rated 

      Capacity Dimensions: 2-3/8" x 2-3/8" x 1-1/4"

    技术规格
    • 唯一参考Camden-CM-CX24712-7-Day-Timer
    • 产品系列Door
    • 产品组Controls
    • 类型文档(信息)
    • 发布日期2019-03-25
    • 版本号1
    • 高度 (inch)9
    相关
    • 主材料不锈钢
    • 次要材料钢
    • 设计国家/地区美国
    分类
    • BIMobject 类别门 - Accessories
    • UNSPSC 名称Security or access control systems
    • UNSPSC 代码46171619
    • CSI MasterFormat 2014 代码08 74 00
    • CSI MasterFormat 2014 标题Access Control Hardware
    • OmniClass 编号23-17 11 11 25
    • OmniClass 标题Door Accessories

    发售地区

    北美
    美国