发布您的产品
Camden CM2510 Double Gang Combination Switch
Camden CM2510 Double Gang Combination Switch

    Camden CM2510 Double Gang Combination Switch

    All-Active Double Gang Combo Switch Constructed from stainless steel. Feature our exclusive buffed finish, durable 4 stud design, and rubber dampers for smooth and quiet operation. Double gang combo includes SPST maintained key switch (on/off) ADA compliant Minimal actuation force Key switch easily enables/disables push switch. Finish: Brushed Stainless Steel Standard Rated 6AMP @ 30VDC (Mortise cylinder sold separately). Embossed with PUSH TO OPEN logo in black Camden combination switches are designed to control electric strikes, electromagnetic locks and automatic doors. The key switch may be used for after-hours entry in an apartment application or to turn an automatic door on/off. They may also be used for shunting, bypassing alarms, request to exit, timed functions and many other applications. The switches are made for high-frequency usage for both indoor and outdoor environments. 

    As Featured on Amazon.com

    规格
    • Voltage: 12/24V AC/DC 

      Push Plate: N/O SPST 

      Push Plate:3 A @ 30 VDC 

      Key Switch:6 A @ 30 VDC 

      Temp Range: -40°F to 140°F (-40°C to +60°C) 

      Dimensions: 4-1/2" x 4-1/2" x 1-3/4" 

      Std. Finish: US32 / C32D

    技术规格
    • 唯一参考Camden-CM2510-Double-Gang-Combination-Switch
    • 产品系列Door
    • 产品组合Controls
    • 类型文档(信息)
    • 发布日期2019-03-25
    • 版本号1
    • 高度 (inch)4.5
    • 宽度 (inch)5.75
    • 深度 (inch)3.25
    相关
    • 主材料不锈钢
    • 设计国家/地区美国
    • 净重 (Lbs)0.84
    分类
    • BIMobject 类别门 - Accessories
    • UNSPSC 名称Security or access control systems
    • UNSPSC 代码46171619
    • CSI MasterFormat 2014 代码08 74 00
    • CSI MasterFormat 2014 标题Access Control Hardware
    • OmniClass 编号23-17 11 11 25
    • OmniClass 标题Door Accessories

    发售地区

    北美
    美国