发布您的产品
CAPATECT PU LINE

CAPATECT PU LINE

System for high thermal performances, with insulation panels in Polyiso polyurethane foam. PU LINE minimizes the size of the external coat and reduces dispersions compared to other insulating material with the same thickness. System components: Adhesive mortar: Capatect Klebe- und Armierungsmasse 190 or Capatect Dämmkleber 185 Insulation board: Capatect PU Fassadendämmplatte Class SK Reinforcement mortar: Capatect Klebe- und Armierungsmasse 190 Reinforcement fabric: Capatect Gewebe 650 Primer: Caparol Putzgrund Render: Capatect Putz 622 W SilaCryl K15 Paint: ThermoSan LTQ Dowel: Capatect STR Carbon
规格
  • Properties: - Insulation material: Polyurethane (PUR) - Render material: NQG silicone resin binder - Fire behaviour (EN 13501-1): B-s2-d0 - Reflection index (IR) min.: 30 - Color stability according to technical sheet BFS No. 26: Classe B - Gruppo 1 - Resistance to mechanical stess: Medium - Resistance in environments with frost / thaw stresses: Low - Resistance in marine environments: Medium - Resistance in polluted environments:Medium ETA certificates: - 10-0027 (Standard) System components: Adhesive mortar: Capatect Klebe- und Armierungsmasse 190 or Capatect Dämmkleber 185 Insulation board: Capatect PU Fassadendämmplatte Class SK Reinforcement mortar: Capatect Klebe- und Armierungsmasse 190 Reinforcement fabric: Capatect Gewebe 650 Primer: Caparol Putzgrund Render: Capatect Putz 622 W SilaCryl K15 Paint: ThermoSan LTQ Dowel: Capatect STR Carbon
技术规格
  • 唯一参考CAPAROL-ETICS-PU-LINE
  • 产品系列Insulation
  • 产品组合ETICS
  • 类型建筑材料材料
  • 发布日期2018-10-08
  • 版本号1
相关
  • 主材料聚氨酯
  • 次要材料灰泥
  • 设计国家/地区意大利
  • 制造国家/地区意大利
分类
  • BIMobject 类别建筑材料 - 隔离
  • UNSPSC 名称Thermal insulation
  • UNSPSC 代码301415
  • OmniClass 编号23-13 25 19 15
  • OmniClass 标题Thermal Insulation Coatings

发售地区

欧洲
意大利