发布您的产品
AMAZZONIA Ceramic Tile
AMAZZONIA Ceramic Tile
AMAZZONIA Ceramic Tile
AMAZZONIA Ceramic Tile
AMAZZONIA Ceramic Tile
AMAZZONIA Ceramic Tile
AMAZZONIA Ceramic Tile
AMAZZONIA Ceramic Tile
AMAZZONIA Ceramic Tile

    AMAZZONIA Ceramic Tile

    Amazzonia is the porcelain stoneware tile collection perfect for any surface both indoors and out. The excellent properties of Casalgrande Padana porcelain stoneware make these tiles extremely versatile. That’s why the Amazzonia collection is perfect for any indoor or outdoor setting and any style, whether classic, contemporary, urban chic, or minimalist. These rectified stone-like tiles come with a natural finish for interiors and an anti-slip finish and 20 mm thickness for exteriors. They are the ideal choice for creating visual continuity and tiling terraces, patios, verandas, and turf or gravel walkways.

    规格
    • Stone-effect porcelain stoneware, with a vast choice of colours.

      Formats: 45x90-45x45-60x60-30x60-30x30

      Thicknesses: 9-10-20mm

      Colours:   7 catalogue colors

      Antibacterial self cleanind Treatment: on request.

    技术规格
    • 唯一参考casalgrande-padana-amazzonia-ceramic-tile-stone-effect
    • 产品系列Tiles
    • 产品组合Stone effect
    • 类型建筑材料材料
    • 发布日期2021-04-16
    • 版本号1
    相关
    • 设计国家/地区意大利
    • 制造国家/地区意大利
    分类
    • BIMobject 类别建筑材料 - 砖瓦
    • IFC 分类覆盖物
    • UNSPSC 名称Ceramic tiles or flagstones
    • UNSPSC 代码30131704
    • Uniclass 2015 代码Pr_35_93_96_19
    • Uniclass 2015 说明Ceramic tiles
    • CSI MasterFormat 2014 代码09 30 13
    • CSI MasterFormat 2014 标题Ceramic Tiling
    • OmniClass 编号23-15 17 13 13 13
    • OmniClass 标题Ceramic Tile Flooring