发布您的产品
Metropolis tiles collection
Metropolis tiles collection
Metropolis tiles collection
Metropolis tiles collection
Metropolis tiles collection
Metropolis tiles collection
Metropolis tiles collection
Metropolis tiles collection
Metropolis tiles collection

    Metropolis tiles collection

    4.4 星(最高 5 星)4.4(5 评价)

    The Metropolis porcelain stoneware collection Casalgrande Padana offers a new slant on the contemporary nature of concrete, creating original surfaces with a striking visual impact, able to offer designers endless potential for expression. A concrete-effect collection that goes beyond the modular tile concept, towards the design of continuous, fluid spaces, in which the ceramic tile becomes a design element that can be used for covering all kinds of surfaces, both indoors and outdoors.

    规格
    • Available sizes: 30x60, 45x90, 60x60, 60x120, 90x90, 120x120, 120x278 

      Thickness: 6,5 mm - 9 mm - 10 mm - 20 mm 

      Colours: 8 colours 

      Self cleaning antibacterial treatment: upon request. 

    技术规格
    • 唯一参考metropolis-tiles-collection
    • 类型对象(单个对象)
    • 发布日期2022-09-13
    • 版本号1
    分类
    • BIMobject 类别建筑材料 - 砖瓦
    • IFC 分类覆盖物
    • UNSPSC 名称Ceramic tiles or flagstones
    • UNSPSC 代码30131704
    • Uniclass 2015 代码Pr_35_93_96_19
    • Uniclass 2015 说明Ceramic tiles
    • CSI MasterFormat 2014 代码09 30 13
    • CSI MasterFormat 2014 标题Ceramic Tiling
    • OmniClass 编号23-15 17 13 13 13
    • OmniClass 标题Ceramic Tile Flooring