发布您的产品
Heavy Duty Access Panel for Large Openings
Heavy Duty Access Panel for Large Openings
Heavy Duty Access Panel for Large Openings
    Cendrex

    Heavy Duty Access Panel for Large Openings

    Maximize access to HVAC equipment with the HHD-110 Heavy Duty Access Panel with Exposed Flange from Cendrex, specifically designed for large openings. This access door features a thicker frame and a continuous piano hinge, ensuring durability and reliability. Its 1" exposed outer frame makes it an ideal choice for projects requiring a larger opening, while the screwdriver-operated cam latch ensures secure closure. Our model also includes the functionality of unlocking the panel from the inside for added convenience.

    Contractors, architects, engineers, and industry professionals choose our HHD-110 model for its robust construction and perfect integration into large openings.

    Ideal for warehouses, manufacturing plants, retail stores, schools, and government buildings, this HHD access door offers secure access to large openings in walls or ceilings. With its exposed frame, it installs easily in an existing wall, making it a perfect solution for renovation projects.

    Key Features

    • Robust Construction: Designed with a thicker frame to ensure durability and strength.
    • Large Opening: Manufactured for projects requiring a larger opening.
    • Inside Unlocking: Features the ability to open the panel from the inside for added convenience and accessibility.

    Technical Details

    • Installation: Suitable for installation on walls and ceilings, providing secure access to large openings.
    • Material: Made from 16-gauge cold-rolled steel.
    • Locking Mechanism: Equipped with a screwdriver-operated cam latch.
    • Hinge: Includes a continuous piano hinge. Hinge location: second dimension (height).
    • Flange: Designed with a 1" exposed flange.
    • Frame: 2½" deep frame made from cold-rolled steel.
    • Rough Opening: Door dimensions + ¼" or + 6mm.
    • Finish: High-quality white powder coat primer.
    • Packaging: Individually packed, 1 door per box.

    All the dimensions and options you want in just 5 days! Choose from over 100 models of access panels and 30 additional options for customized access panel solutions, all delivered in the industry's shortest lead times.

    Ready to enhance your projects with our HHD-110 access panel for large openings with exposed flange? Download our catalog now to explore our full range of products and discover the perfect solution for your next project.

    Cendrex, a leader in the manufacturing of custom and odd-sized doors since 1985, is committed to providing high-quality rated and non-rated access panels with the industry's shortest lead time. Our commitment to excellence and customization makes us the go to choose for professionals seeking reliable and elegant solutions.

    CENDREX

    1-800-479-1489

    info@cendrex.com

    cendrex.com

    规格
      • Material

        16-gauge cold rolled steel.

      • Hinge

        Continuous piano hinge. Hinge location: Hinges must be located on the second dimension (height).

      • Locking Mechanism

        Screwdriver-operated cylinder cam latch.

      • Flange

        1" exposed flange.

      • Frame

        2½ " in depth, made of cold rolled steel.

      • Rough Opening

        Door sizes + ¼ " or + 6mm.

      • Finish

        High quality white powder coat primer.

      • Packaging

        Individually wrapped, 1 door per box.

    技术规格
    • 唯一参考cendrex-hhd-110
    • 产品系列Access Doors
    • 产品组Special Application
    • 类型对象(单个对象)
    • 发布日期2022-02-08
    • 版本号1
    • 高度 (mm)1219
    • 宽度 (mm)1219
    相关
    • 主材料钢
    • 次要材料钢
    • 设计国家/地区加拿大
    • 制造国家/地区加拿大
    • 净重 (Kg)28.5
    分类
    • BIMobject 类别建筑 - 检修门和面板

    发售地区

    北美
    加拿大
    美国